IESNA:LM-63-2002
[TEST]P1559273
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-48)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-50-B2750-W2D2-5000K
[LUMINAIRE]2X2 5000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 5000K CCT WITH FROSTED SMOOTH LENS
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5293
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 51.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1749.1 1748.1 1746 1739 1728 1712.9 1693.8 1671.7 1643.6 1614.5
1580.4 1545.2 1504.1 1462.9 1417.7 1369.5 1317.3 1267.1 1208.9 1152.6
1093.4 1031.2 965.9 897.6 830.3 759.1 688.8 620.5 544.2 475.9
402.6 335.4 264.1 199.8 134.5 73.3 0
1749.1 1747 1744 1737 1726 1711.9 1691.8 1669.7 1642.6 1613.5
1580.4 1543.2 1505.1 1461.9 1416.7 1367.5 1317.3 1265.1 1208.9 1151.6
1090.4 1028.1 960.9 894.6 828.3 758.1 687.8 617.5 546.2 473.9
402.6 335.4 265.1 198.8 132.5 70.3 0
1749.1 1748.1 1745 1737 1726 1710.9 1691.8 1668.7 1641.6 1612.5
1579.4 1541.2 1504.1 1460.9 1414.7 1366.5 1315.3 1261.1 1205.9 1147.6
1087.4 1026.1 961.9 894.6 825.3 756 682.8 615.5 544.2 471.9
400.6 329.3 261.1 194.8 128.5 68.3 0
1749.1 1751.1 1747 1741 1729 1713.9 1694.8 1671.7 1645.6 1615.5
1582.4 1545.2 1505.1 1462.9 1416.7 1368.5 1317.3 1261.1 1205.9 1148.6
1086.4 1025.1 960.9 891.6 823.3 754 683.8 609.5 540.2 467.9
396.6 326.3 258 192.8 127.5 68.3 0
1749.1 1753.1 1750.1 1743 1731 1716.9 1697.8 1674.8 1646.6 1616.5
1584.4 1546.2 1507.1 1462.9 1417.7 1369.5 1318.3 1263.1 1206.9 1149.6
1087.4 1026.1 957.9 891.6 824.3 753 681.7 607.5 537.2 466.9
395.6 327.3 256 192.8 126.5 68.3 0
